text.skipToContent text.skipToNavigation

BOLT, MACHINE, SQ HEAD, 1/2in x 1 3/4in

By CHANCE Utility 

Catalog ID: 400013470

By CHANCE Utility
Catalog ID:  400013470
Square head machine bolt, 1/2" diameter x 1 3/4" long with 1 1/4" thread length and cone point. Includes one square nut. Rated tensile strength is 7,800 lbs. Hot dip galvanized per ASTM A-153. Manufactured in compliance with CAO 6645 and ANSI C135.1.

More Options

Product Details

General

Coating Galvanized, ASTM A-153
EU RoHS Indicator No
Material Steel
Tensile Strength 7800 lb
Type Machine Bolts
UPC 096359070436

Dimensions

Diameter 0.5 in
Diameter (Fraction) 1/2 in
Distance From Pole N/A
Length 1.75 in
Length - Threaded Area 0.75
Weight 0.19 lb

Certifications and Compliance

CAO Specification Number 6207

Logistics

Pallet Quantity 12000

Resources and Downloads