text.skipToContent text.skipToNavigation

BOLT, MACHINE, SQ HEAD, 1/2in x 12in

By CHANCE Utility 

Catalog ID: 8712

By CHANCE Utility
Catalog ID:  8712
Square head machine bolt, 1/2" diameter x 12" long with 4" thread length and cone point. Includes one square nut. Rated tensile strength is 7,800 lbs. Hot dip galvanized per ASTM A-153. Manufactured in compliance with ANSI C135.1. RUS listed, c - Bolt, machine.

More Options

Product Details

General

Tensile Strength 7800 lb
Type Machine Bolts
UPC 096359075301

Dimensions

Diameter 0.5 in
Diameter (Fraction) 1/2 in
Distance From Pole N/A
Length 12.00 in
Length - Threaded Area 6
Weight 0.67 lb

Certifications and Compliance

Industry Standard(s) ANSI C135.1
RUS Listed Reference c - Bolt, machine

Logistics

Pallet Quantity 3000

Resources and Downloads