text.skipToContent text.skipToNavigation

BOLT, MACHINE, SQ HEAD, 1/2in x 5 1/2in

By CHANCE Utility 

Catalog ID: PS870512CW

By CHANCE Utility
Catalog ID:  PS870512CW
Square head machine bolt, 1/2" diameter x 5 1/2" long with 3" thread length and cone point. Includes one square nut. Rated tensile strength is 7,575 lbs. Manufactured in compliance with Canadian CSA C83-96 specification and Charpy level 1 impact properties with average minimum energy absorption of 20 joules when tested at -20 degrees C per ASTM A370. Galvanized steel per CSA G164-M.

More Options

Product Details

General

Tensile Strength 7575 lb
Type Machine Bolts
UPC 096359404101

Dimensions

Diameter 0.5 in
Diameter (Fraction) 1/2 in
Distance From Pole N/A
Length 5.50 in
Length - Threaded Area 3
Weight 0.36 lb

Certifications and Compliance

Industry Standard(s) CSA C83. 23

Logistics

Carton Quantity 50
Pallet Quantity 4000

Resources and Downloads