text.skipToContent text.skipToNavigation

BOLT, OVALEYE, 3/4in x 18in

By CHANCE Utility 

Catalog ID: 29988

By CHANCE Utility
Catalog ID:  29988
Ovaleye bolt, 3/4" dia. x 18" long with 6" thread length. Includes one square nut. Eye dimensions are 5/8" x 1 1/2" x 2". Rated tensile strength is 20,050 lbs. Galvanized steel per ASTM A-153. RUS listed o - Bolt, eye, oval

More Options

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel
Tensile Strength 18350 lb
UPC 096359070061

Dimensions

Diameter 0.75 in
Diameter (Fraction) 3/4 in
Distance From Pole N/A
Length 18.00 in
Length - Threaded Area 6
Weight 2.81 lb

Certifications and Compliance

RUS Listed Reference o - Bolt, eye, oval

Logistics

Pallet Quantity 720

Resources and Downloads