text.skipToContent text.skipToNavigation

BOLT, OVALEYE, 5/8 X 16, w/COTTER KEY

By CHANCE Utility 

Catalog ID: PSC2050582

By CHANCE Utility
Catalog ID:  PSC2050582
Ovaleye bolt, 5/8" dia. x 16" long with 6" thread length. Includes one square nut and cotter key. Eye dimensions are 1/2" x 1 1/2" x 2". Galvanized steel per ASTM A-153.

More Options

Product Details

Dimensions

Distance From Pole N/A