HPS_ID_29960TDG_PRODIMAGE
Reviews
Ovaleye bolt, 5/8" dia. x 10" long with 6" thread length. Includes one square nut. Eye dimensions are 5/8" x 1-1/2" x 2". Rated tensile strength is 13,550 lbs. Thermal Galvanized per ArmorGalvĀ® requirements.