text.skipToContent text.skipToNavigation

REGULAR SQUARE NUT FOR 7/8in THREAD BOLTS

By CHANCE Utility 

Catalog ID: 56538P

By CHANCE Utility
Catalog ID:  56538P
Regular square nut for 7/8" diameter bolt with 7/8-11-UNC threads.
  • Hot dip galvanized per ASTM A-153
  • Manufactured in compliance with ANSI C135.1.

More Options

Product Details

General

UPC 096359072812

Dimensions

Distance From Pole N/A
Weight 0.23 lb

Certifications and Compliance

Industry Standard(s) ANSI C135.1

Logistics

Pallet Quantity 7500

Resources and Downloads