text.skipToContent text.skipToNavigation

DRIVING HEAD, COPPERBONDED GROUND ROD 5/8"

by CHANCE Utility 

Catalog ID: CTDH58

Driving Head Threaded, fits 5/8" diameter copperbonded ground rods.

Product Details

General

EU RoHS Indicator No
Material Steel
UPC 096359365211

Dimensions

Diameter 0.63 in
Distance From Pole N/A
Weight 0.12 lb

Logistics

Pallet Quantity 8000 EA

Resources/Downloads