text.skipToContent text.skipToNavigation

MARKER, CABLE ROUTE, TELEPHONE CO

by CHANCE Utility 

Catalog ID: T5540196

Cable Route Marker - Telephone Company. Surface mounted marker has a 6" diameter identification plate that can be used to mark locations of buried telephone cables. The top plate is made of copper alloy for high corrosion resistance and long life. The 3" dia. helix and 7/16" dia. shaft are galvanized.

Product Details

General

Coating Galvanized Rod, Copper Plate
Material Ductile Iron, ASTM A-536
Style Telephone Company
Type Cable Route Marker
UPC 096359242123

Dimensions

Distance From Pole N/A
Length 17.00 in
Weight 3.78 lb

Logistics

Pallet Quantity 160 EA

Resources/Downloads