text.skipToContent text.skipToNavigation

MARKER, FULL RD, 8', YELLOW

by CHANCE Utility 

Catalog ID: 96FRPMRYEL

Full round yellow Flame Retardant Guy Marker 1-1/2" x 8' long. A unique strand trapping design has been added to the security of a concealed pigtail and a self-locking nylon strap. Fit guy strand diameters from 3 /16"to 1 /2". RUS Listed.

Product Details

General

Material Polyethylene
Type Guy Marker
UPC 096359076292

Dimensions

Distance From Pole N/A
Length 96.00 in
Weight 1.22 lb

Certifications and Compliance

RUS Listed Reference at - Guy Marker

Logistics

Pallet Quantity 500 EA

Resources/Downloads

Videos

CHANCE Guy Marker