text.skipToContent text.skipToNavigation

SERVICE WIREHOLDER, 3/8" (No. 22) x 4in SCREW, GRAY NYLON MATERIAL

By CHANCE Utility 

Catalog ID: C2070140G

By CHANCE Utility
Catalog ID:  C2070140G
Wireholders support service installations in wood or masonary with the proper sized masonary insert (not supplied).
  • Each box includes a reusable installation tool with 1/2" square internal drive and 1-1/8" hex external drive for power driving
  • Additional installation tools can be ordered under catalog number C2070143
  • Body material: high density nylon
  • Screw material: galvanized steel
  • Meets EEI standard TD-24

More Options

Product Details

General

Material Nylon/Steel
Type Service Wireholder
UPC 096359367987

Dimensions

Distance From Pole N/A
Weight 0.24 lb

Logistics

Pallet Quantity 5250

Resources and Downloads