text.skipToContent text.skipToNavigation

ANCHOR SHACKLE, 1/2in SIZE, 20,000lbs TENSILE RATED

by CHANCE Utility 

Catalog ID: 5801

Anchor shackles are used to attach suspension insulators to plates and yokes. Forged steel construciton. RUS Listed, bo - Shackle, anchor, Distribution.

  • 1/2" material size
  • 3/4" clevis opening
  • 5/8" clevis pin
  • Galvanized steel per ASTM A-153

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel
Tensile Strength 20000 lb
UPC 096359072867

Dimensions

Distance From Pole N/A
Weight 0.91 lb

Certifications and Compliance

RUS Listed Reference bo - Shackle, anchor

Logistics

Pallet Quantity 2400 EA

Resources/Downloads