text.skipToContent text.skipToNavigation

BARBED, SQUARE SHANK, CUT POINT STAPLE, 1-1/2in LENGTH x 3/8in ID X .140in WIRE DIA. w/COPPER COATED FINISH

by CHANCE Utility 

Catalog ID: C2050464

Barbed staples have serrated legs and cut point ends to increase pullout strength. Sold in by the piece in master cartons of 1,500 with 5 inner boxes. Industry slang is U-Nail.

  • Galvanized per ASTM A-153
  • RUS Listed, al - Staples, ground wire

Product Details

General

Coating Copper Coated
Material Steel Wire
Type Staples
UPC 096359383956

Dimensions

Distance From Pole N/A
Weight 0.02 lb

Resources/Downloads