text.skipToContent text.skipToNavigation

Auxiliary Arm Assembly

By CHANCE Utility 

Catalog ID: H48628

By CHANCE Utility
Catalog ID:  H48628
This Epoxiglas Auxiliary Arm Assembly is used to change crossarms, insulators, or poles on short spans up to and including 15 kV phase-to-phase. Two M4740-5W wire tong saddles can be used to mount the mast to the pole. (The saddles are not included and must be ordered separately.) The 5' mast provides a lift of 30" above the top saddle when the saddles are mounted a recommended 18"apart. The arm has a balanced load rating of 600 pounds; unbalanced at 150 pounds. Each wireholder is rated at 150 pounds.
  • Used to change crossarms, insulators, or poles
  • For short spans up to and including 15 kV phase-to-phase
  • Two M47405W wire tong saddles can be used to mount mast to pole
  • Saddles are not included and must be ordered separately
  • Two mast pole lengths are available
  • 5’ mast provides a lift of 30” above the top saddle
  • 10’ mast provides a lift to 46” when saddles are mounted a recommended 18” apart
  • Arm has a balanced rating of 600 lbs. – unbalanced at 150 lbs.
  • Each wireholder is rated at 150 lbs.

More Options

Product Details

General

Type Arm
UPC 096359040965

Dimensions

Length 135 in
Weight 37 lb

Resources and Downloads