text.skipToContent text.skipToNavigation

Heavy Duty Extension Arm, 3" X 6'

By CHANCE Utility 

Catalog ID: C4001310

By CHANCE Utility
Catalog ID:  C4001310
The Epoxiglas® Extension Arm is designed for use on voltages up to and including 15 kV where reconductoring or insulator replacement is necessary. The Epoxiglas Extension Arm can be used on voltages up to 34.5 kV providing the wireholders are fitted with M4805-7 insulators. The Extension Arm is suspended under the crossarm by brackets to enable to conductor to be removed from the original crossarm and placed in the wireholder mounted on the Epoxiglas Extension Arm.

  • Extension Arm installed on crossarm. Unit is shown here equipped with M4805-7 insulators on the wireholders. Order insulators separately.
  • More Options

    Product Details

    General

    Duty Heavy Duty
    Number of Wireholders 2
    Type Arm
    UPC 096359017035

    Dimensions

    Length 10 in
    Weight 25.48 lb

    Logistics

    Pallet Quantity 12

    Resources and Downloads