text.skipToContent text.skipToNavigation

Mast & Braces

By CHANCE Utility 

Catalog ID: H486251

By CHANCE Utility
Catalog ID:  H486251
The mast and braces attach the the H4862-8 Auxiliary Arm to provide a lift of 46" when the saddles are mounted a recommended 18" apart.
  • Used to change crossarms, insulators, or poles
  • For short spans up to and including 15 kV phase-to-phase
  • Two M47405W wire tong saddles can be used to mount mast to pole
  • Saddles are not included and must be ordered separately
  • Two mast pole lengths are available
  • 5’ mast provides a lift of 30” above the top saddle
  • 10’ mast provides a lift to 46” when saddles are mounted a recommended 18” apart
  • Arm has a balanced rating of 600 lbs. – unbalanced at 150 lbs.
  • Each wireholder is rated at 150 lbs.

More Options

Product Details

General

EU RoHS Indicator No
Style Mast & Braces
Type Arm
UPC 096359040958

Dimensions

Length 138 in
Weight 41.16 lb

Resources and Downloads