text.skipToContent text.skipToNavigation

Universal Extension Arm, 1 Wireholder

By CHANCE Utility 

Catalog ID: PSC4004102

By CHANCE Utility
Catalog ID:  PSC4004102
The Single-Conductor Universal Extension Arm (2-1⁄2" x 5') has one wireholder and is designed for use on both composite and wood crossarms (3-3⁄4" x 4-3⁄4" max) for voltages up to and including 15kV phase-to-phase and up to 34kV phase-to-phase by using the M48057 Insulators on each wireholder. The Extension Arm is suspended under the crossarm by brackets to enable to conductor to be removed from the original crossarm and placed in the wireholder mounted on the Universal Extension Arm.
  • Fit composite or wood crossarms up to 33⁄4" x 43⁄4"
  • Cushioned clamp and hanger loop to protect composite arms
  • Grippers on clamp can be removed for wood crossarms
  • Design allows removal of components for reconditioning pole
  • Designed for use with rubber gloves or hot sticks

More Options

Product Details

General

Duty Standard Duty
Max Load Lbs. 150 lb
Number of Wireholders 1
Type Arm
UPC 096359597650

Dimensions

Length 61 in
Weight 17.0 lb

Resources and Downloads