text.skipToContent text.skipToNavigation

Universal Extension Arm, 2 Wireholders

By CHANCE Utility 

Catalog ID: PSC4004101

By CHANCE Utility
Catalog ID:  PSC4004101
The 2-Conductor Universal Extension Arm (2-1/2" x 6') has two wireholders and is designed for use on both composite and wood crossarms (3-3/4" x 4-3/4" max) for voltages up to and including 15kV phase-to-phase and up to 34kV phase-to-phase by using the M48057 Insulators on each wireholder. The Extension Arm is suspended under the crossarm by brackets to enable to conductor to be removed from the original crossarm and placed in the wireholder mounted on the Universal Extension Arm.
  • Fit composite or wood crossarms up to 33⁄4" x 43⁄4"
  • Cushioned clamp and hanger loop to protect composite arms
  • Grippers on clamp can be removed for wood crossarms
  • Design allows removal of components for reconditioning pole
  • Designed for use with rubber gloves or hot sticks

More Options

Product Details

General

Duty Standard Duty
EU RoHS Indicator No
Max Load Lbs. 300 lb
Number of Wireholders 2
Type Arm
UPC 096359529026

Dimensions

Length 72 in
Weight 28.0 lb

Resources and Downloads