text.skipToContent text.skipToNavigation

Crossarm Conductor Suport

by CHANCE Utility 

Catalog ID: C4000517

This Support Tool clamps to the crossarm, adjusting to crossarms from 3-1/4" x 4" to 6" x 6". The C-clamp is made of heat treated aluminum and can be installedwith a Grip-All clampstick. Working load: 150 lb.

Product Details

General

Style Cross-Arm Mounted
UPC 096359016625

Dimensions

Weight 5.635 lb

Logistics

Pallet Quantity 32 EA

Resources/Downloads