text.skipToContent text.skipToNavigation

Strap Binder Kit

by CHANCE Utility 

Catalog ID: T4002007

STRAP BINDER KIT 2X44IN STRAP D-BUCKLE, A new D-shaped buckle on the strap free end adds speed and convenience. Hanging a temporary conductor support with this innovation involves just hooking the buckle in the clasp on bracket and cinching the strap with the ratchet handle. Easy operation, replacement for chain binders. With a strap-type ratchet-action mount rather than a chain binder, these temporary conductor supports otherwise are the same as on Chance catalog page 2211. The strap and ratchet assembly may be ordered alone for retrofit, below. Polyester strap offers advantage of less stretch than nylon for this application. With 10,000-lb. rated tensile strength, 2""-wide strap comes in 44"" length to fit most structures. Wide handle opening on rapid-action ratchet permits easy operation, even with rubber gloves and leather protectors. Epoxiglas® insulated temporary conductor supports are used to hold energized distribution conductors during replacement of poles or repair and replacement of pole-top and stand-off insulators. Fork-type wireholder accepts up to 1""-diameter conductor. Working load: 150 lb.For systems higher than 15 kV or when the tool is to support an energized conductor overnight or during periods of expected rain, M4805-7 insulators should be added to the wireholders. A new D-shaped buckle on the strap free end adds speed and convenience. Hanging a temporary conductor support with this innovation involves just hooking the buckle in the clasp on bracket and cinching the strap with the ratchet handle. Easy operation, replacement for chain binders With a strap-type ratchet-action mount rather than a chain binder, these temporary conductor supports otherwise are the same as on Chance catalog page 2211. The strap and ratchet assembly may be ordered alone for retrofit, below. Polyester strap offers advantage of less stretch than nylon for this application. With 10,000-lb. rated tensile strength, 2""- wide strap comes in 44"" length to fit most structures. Wide handle opening on rapid-action ratchet permits easy operation, even with rubber gloves and leather protectors.

Product Details

General

Style Strap Binder Kit
UPC 096359058946

Dimensions

Weight 4.9 lb

Resources/Downloads