text.skipToContent text.skipToNavigation

Wireholder, 1.5" Fork

by CHANCE Utility 

Catalog ID: E4000008P

Counterbalanced latch which closes automatically behind the conductor to hold it in the wireholder. Complete with 2.5" pole clamp.

Product Details

General

Style Fork Wireholder
UPC 096359081845

Dimensions

Weight 1.96 lb

Resources/Downloads