text.skipToContent text.skipToNavigation

Barrier Board

By CHANCE Utility 

Catalog ID: PSC4060648

By CHANCE Utility
Catalog ID:  PSC4060648
The Barrier Board is designed to cover all three phases of a 12kV or 25kV horizontal disconnect switch in a substation. The Barrier Board acts as a physical barrier between the pen switch and the bus. It lifts easily with shotgun sticks for proper placement. The barrier covers the lower blade portion of the disconnect switch so that work can be performed on the bottom side of the switch.
  • Designed to fit 12kV or 25kV disconnect switches
  • 36” spacing
  • Puncture Strength - 300 V/mil (approx .25 in thickness)
  • Provided with Grip-All adapters (2 positions)
  • High visibility orange color
  • Provided with yellow vinyl bag
  • Available as individual item or 2 per kit

More Options

Product Details

General

UPC 096359580447

Dimensions

Weight 30 lb

Resources and Downloads