text.skipToContent text.skipToNavigation

RUBBER BLANKET

By CHANCE Utility 

Catalog ID: PSC4060724

By CHANCE Utility
Catalog ID:  PSC4060724
CHANCE CLASS 4 22" X 22" SLOTTED ORANGE RUBBER BLANKET.

More Options

Product Details

General

Material TYPE II EPDM RUBBER
Type Blankets
UPC 096359721208

Dimensions

Length 22 in
Weight 3.2 lb
Width 22 in

Logistics

Standard Package 12

Resources and Downloads