text.skipToContent text.skipToNavigation

Class 2, Short-Lip Flexible Line Hose, 3’

By CHANCE Utility 

Catalog ID: C4060294

By CHANCE Utility
Catalog ID:  C4060294
LINE HOSE, 1 1/4"X36" STRAIGHT, Much lighter in weight than other flexible dielectric cover-up, Chance Line Hose helps protect workers from accidental contact with conductors.In accordance with ASTM D 1050-90, Chance ozone/coronaresistant thermoplastic elastomer offers excellent performance properties. It does not absorb water. Easy to handle and place The outer lip peels back with ease to open and start onto a conductor from either end. With a push at the other end, the full length slides on as the lips zip closed around the conductor. To remove each piece, open one end and strip the remainder off the conductor.
  • High visibility orange color
  • Type III ozone resistant material
  • Class 2
  • Maximum use voltage of 17kV phase-to-phase
  • 100% electrically tested and visually inspected per ASTM D1050
  • Date stamped
  • Plain, both ends
  • Style A

More Options

Product Details

General

Color Orange
EU RoHS Indicator No
Style Straight on both ends
Type III
UPC 096359020738

Dimensions

Diameter 1.25 in
Length 36 in
Weight 2.617 lb

Electrical Ratings

Voltage - Maximum 17 kV
Voltage Rating Class 2 V

Conductor Related

Conductor Size 1.25" diameter

Logistics

Pallet Quantity 180

Resources and Downloads