text.skipToContent text.skipToNavigation

Class 4, Extended-Lip Flexible Line Hose, 4.5’

By CHANCE Utility 

Catalog ID: C4060342

By CHANCE Utility
Catalog ID:  C4060342
LINE HOSE, 1-1/2"X54" CL.3 & 4, As much as 25 percent lighter in weight than other Class flexible cover-up, Chance Line Hose helps protect workers from accidental contact with conductors. In accordance with ASTM D 1050-90, Chance ozone/coronaresistant thermoplastic elastomer offers excellent performanceproperties. To retain high-visibility orange color, the special formulation exhibits superior resistance to long-term aging/checking. It does not absorb water.
  • High visibility orange color
  • Type III ozone resistant material
  • Class 4
  • Maximum use voltage of 36.0kV phase-to-phase
  • 100% electrically tested and visually inspected per ASTM D1050
  • Date stamped
  • Plain, both ends
  • Style C

More Options

Product Details

General

Color Orange
EU RoHS Indicator No
Style Straight on both ends
Type III
UPC 096359021032

Dimensions

Diameter 1.5 in
Length 54 in
Weight 7.938 lb

Electrical Ratings

Voltage - Maximum 36.0 kV
Voltage Rating Class 4 V

Conductor Related

Conductor Size 1.5" dimaeter

Logistics

Pallet Quantity 90

Resources and Downloads