Crimpers & Cutters
48 Products
BLADE ASSEMBLY FOR TREE TRIMMER HEAD
By Chance Lineman Tools & Equipment
Catalog ID: P4032283P
BLADE ASSEMBLY FOR TREE TRIMMER HEAD
BOLT AND NUT KIT- FOR AA CU CUTTER HEAD
By Chance Lineman Tools & Equipment
Catalog ID: PST4033720
Replacement Bolt, Nut, Keeper & Washer Kit: For A.A. and Cu. head PST4033720
BOLT AND NUT KIT- FOR ACSR CUTTER HEAD
By Chance Lineman Tools & Equipment
Catalog ID: PST4033708
Replacement Bolt, Nut, Keeper & Washer Kit: For ACSR head PST4033708
Epoxiglas Tree Trimmer - 1.25 in - 18 in with Universal Adapter
By Chance Lineman Tools & Equipment
Catalog ID: H21064
Tree Trimmers are designed to cut up to 1.5" dia. branches and are especially useful around energized conductors or in hard to get places.
Epoxiglas Tree Trimmer - 1.25 in Pole - 6 ft 10 in
By Chance Lineman Tools & Equipment
Catalog ID: H2006
Tree Trimmers are designed to cut up to 1.5" dia. branches and are especially useful around energized conductors or in hard to get places.
Epoxiglas Tree Trimmer - 1.5 in Pole - 6 ft 10 in
By Chance Lineman Tools & Equipment
Catalog ID: H2106
Tree Trimmers are designed to cut up to 1.5" dia. branches and are especially useful around energized conductors or in hard to get places.
Extension for Epoxiglas Tree Trimmer - 1.25 in - 6 ft - With Female Splice
By Chance Lineman Tools & Equipment
Catalog ID: H2056
Splices telescope snugly and fasten securely to the splice fittings on the tool. Leaf-spring button lock is used on the Epoxiglas® models.
Extension for Epoxiglas Tree Trimmer - 1.25 in - 6 ft - With Male and Female Splices
By Chance Lineman Tools & Equipment
Catalog ID: H2036
Splices telescope snugly and fasten securely to the splice fittings on the tool. Leaf-spring button lock is used on the Epoxiglas® models.
Extension for Epoxiglas Tree Trimmer - 1.25 in - 8 ft - With Male and Female Splices
By Chance Lineman Tools & Equipment
Catalog ID: H2038
Splices telescope snugly and fasten securely to the splice fittings on the tool. Leaf-spring button lock is used on the Epoxiglas® models.
Extension for Epoxiglas Tree Trimmer - 1.5 in - 6 ft - With Female Splice
By Chance Lineman Tools & Equipment
Catalog ID: H2156
Splices telescope snugly and fasten securely to the splice fittings on the tool. Leaf-spring button lock is used on the Epoxiglas® models.
Extension for Epoxiglas Tree Trimmer - 1.5 in - 6 ft - With Male and Female Splices
By Chance Lineman Tools & Equipment
Catalog ID: H2136
Splices telescope snugly and fasten securely to the splice fittings on the tool. Leaf-spring button lock is used on the Epoxiglas® models.
Extension for Epoxiglas Tree Trimmer - 1.5 in - 8 ft - With Female Splice
By Chance Lineman Tools & Equipment
Catalog ID: H2158
Splices telescope snugly and fasten securely to the splice fittings on the tool. Leaf-spring button lock is used on the Epoxiglas® models.
Extension for Epoxiglas Tree Trimmer - 1.5 in - 8 ft - With Male and Female Splices
By Chance Lineman Tools & Equipment
Catalog ID: H2138
Splices telescope snugly and fasten securely to the splice fittings on the tool. Leaf-spring button lock is used on the Epoxiglas® models.
Head Assembly only for Epoxiglas Tree Trimmer - 1.25 in
By Chance Lineman Tools & Equipment
Catalog ID: H2020
Tree Trimmers are designed to cut up to 1.5" dia. branches and are especially useful around energized conductors or in hard to get places.
Head Assembly only for Epoxiglas Tree Trimmer - 1.5 in
By Chance Lineman Tools & Equipment
Catalog ID: H2120
Tree Trimmers are designed to cut up to 1.5" dia. branches and are especially useful around energized conductors or in hard to get places.
Insulated Aluminum Wire Cutter For 1.033.5 MCM, 6 ft
By Chance Lineman Tools & Equipment
Catalog ID: C4030689
These wire cutters have a heat treated steel cutter head especially designed to cut all aluminum conductors.
Insulated Aluminum Wire Cutter For 1.033.5 MCM, 8 ft
By Chance Lineman Tools & Equipment
Catalog ID: C4030690
These wire cutters have a heat treated steel cutter head especially designed to cut all aluminum conductors.
Insulated Bolt Cutter
By Chance Lineman Tools & Equipment
Catalog ID: PSC4033475
Insulated Bolt Cutter
Insulated Conductor Cutter For 1000 MCM A.A. / 500 MCM Cu, 35"
By Chance Lineman Tools & Equipment
Catalog ID: C4031422
Three standard models offer choice of insulated long or short handles on cutters for soft wire and insulated long handles on cutters for ACSR.
Insulated Conductor Cutter For 336.4 MCM ACSR, 33-1/2"
By Chance Lineman Tools & Equipment
Catalog ID: C4031423
Three standard models offer choice of insulated long or short handles on cutters for soft wire and insulated long handles on cutters for ACSR.
Insulated Conductor Cutter For 600 MCM A.A. / 350 MCM Cu, 21-1/2"
By Chance Lineman Tools & Equipment
Catalog ID: C4031421
Three standard models offer choice of insulated long or short handles on cutters for soft wire and insulated long handles on cutters for ACSR.
Insulated Hydraulic Cable Cutter For #6 Solid Copper To 954 kcmil ACSR, 6 ft
By Chance Lineman Tools & Equipment
Catalog ID: C4032861
A single lineworker can easily cut large-gauge conductors with the power-assist of this tool’s closed hydraulic system.
Insulated Hydraulic Cable Cutter For #6 Solid Copper To 954 kcmil ACSR, 8 ft
By Chance Lineman Tools & Equipment
Catalog ID: C4032862
A single lineworker can easily cut large-gauge conductors with the power-assist of this tool’s closed hydraulic system.
Insulated Hydraulic Conductor Cutter For Up To 954 MCM ACSR, 8 ft
By Chance Lineman Tools & Equipment
Catalog ID: C4030732
Cuts conductors up to 954 MCM ACSR, All-Aluminum, and 500 MCM copper.
Insulated Hydraulically Operated Conductor Cutter For Up To 954 MCM ACSR, 6 ft
By Chance Lineman Tools & Equipment
Catalog ID: C4030731
For cutting conductors up to 954 MCM ACSR, All-Aluminum, and 500 MCM copper.
Insulated Lever Type Wire Cutter For 2/0 Solid Copper Or 1/0 ACSR, 6 ft 6 in
By Chance Lineman Tools & Equipment
Catalog ID: H18716
All cutters are assembled and mounted on Epoxiglas insulated poles. A solid fiberglass-reinforced operating rod insulates the linemen from the cutter head.
Insulated Lever Type Wire Cutter For 4/0 Standed Copper Or 4/0 ACSR, 6 ft 7 in
By Chance Lineman Tools & Equipment
Catalog ID: H18736
All cutters are assembled and mounted on Epoxiglas insulated poles. A solid fiberglass-reinforced operating rod insulates the linemen from the cutter head.
Insulated Lever Type Wire Cutter For 4/0 Standed Copper Or 4/0 ACSR, 8 ft 7 in
By Chance Lineman Tools & Equipment
Catalog ID: T4030687
All cutters are assembled and mounted on Epoxiglas insulated poles. A solid fiberglass-reinforced operating rod insulates the linemen from the cutter head.
Insulated Ratchet Cable Cutter For 1000 kcmil A.A. / 500 kcmil Cu, 6'
By Chance Lineman Tools & Equipment
Catalog ID: C4031381
High-performance design incorporates Delrin plastic rollers and a two-piece operating rod. Roller mechanism travels smoothly along main Epoxiglas pole.
Insulated Ratchet Cable Cutter For 1000 kcmil A.A. / 500 kcmil Cu, 8'
By Chance Lineman Tools & Equipment
Catalog ID: C4031383
High-performance design incorporates Delrin plastic rollers and a two-piece operating rod. Roller mechanism travels smoothly along main Epoxiglas pole.