text.skipToContent text.skipToNavigation

Telescoping Disconnect Stick, 8 - 12’

By CHANCE Utility 

Catalog ID: C4031017

By CHANCE Utility
Catalog ID:  C4031017
TELESCOPING TOOL, 12', The Telescoping Tools offer maximum convenience. The universal end fitting on the insulated top section accepts a wide variety of attachments so that the lineman can disconnect switches, replace cutout tubes and reclose, remove pole covers, prune trees and complete many other overhead tasks . . . all with one tool.
  • Chance Telescoping Tools are designed and built for long life
  • For necessary repairs, a complete kit is available with all buttons and springs for various stick lengths

More Options

Product Details

General

Duty Standard Duty
EU RoHS Indicator No
Storage Bag Included? P6213 (Bag not included. Must be ordered separately.)
UPC 096359018629

Dimensions

Diameter 1.5 in
Length 62 in
Length - Retracted 57 in
Lengths - Extended
  • 8 ft
  • 12 ft
Mounting Bolt Spacing 09635901862
Weight 3.9 lb

Resources and Downloads