text.skipToContent text.skipToNavigation

Telescoping Disconnect Stick, 8’

By CHANCE Utility 

Catalog ID: C4031023

By CHANCE Utility
Catalog ID:  C4031023
TELESCOPING TOOL, 8', The Telescoping Tools offer maximum convenience. The universal end fitting on the insulated top section accepts a wide variety of attachments so that the lineman can disconnect switches, replace cutout tubes and reclose, remove pole covers, prune trees and complete many other overhead tasks . . . all with one tool.
  • Tested per OSHA & ASTM F711
  • Allow linemen to perform many routine jobs from ground level
  • Universal end fitting on insulated top section accepts a wide variety of attachments
  • This allows lineman to disconnect switches and replace cutout tubes
  • Also allows lineman to remove pole covers, prune trees, plus other overhead tasks
  • Sticks retract to approximately 5 ft. for easy truck transport (even in most cab sections)
  • Heavy-duty, spring-loaded plastic buttons keep extended tool sections locked in place
  • As each section extends and slightly twists, buttons also pop securely into place

More Options

Product Details

General

Duty Standard Duty
EU RoHS Indicator No
Storage Bag Included? P6434 (Bag not included. Must be ordered separately.)
Style Telescoping Disconnect Tool
UPC 096359018810

Dimensions

Diameter 1.25 in
Length 59 in
Length - Retracted 57 in
Lengths - Extended 8 ft
Mounting Bolt Spacing 09635901881
Weight 4.2 lb

Resources and Downloads