text.skipToContent text.skipToNavigation

Chance Bell Cuff Class 1 16" Red/Blk Size 9

By CHANCE Utility 

Catalog ID: PSC116BCRB9

By CHANCE Utility
Catalog ID:  PSC116BCRB9
CHANCE BELL CLASS 1 16" RED/BLK SIZE 9
  • Class 1
  • Maximum use voltage 7,500 volts AC / 11,250 DC
  • color is red under black

More Options

Product Details

General

Color Red Under Black
EU RoHS Indicator No
Material Natural Rubber
Style Bell Cuff
UPC 096359456964

Dimensions

Length 16 in
Weight 1.49 lb
Width 9 in

Electrical Ratings

Voltage - Maximum
  • 7500 VAC
  • 11250 VDC
Voltage Rating Class 1 V

Logistics

Carton Quantity 10
Pallet Quantity 120

Resources and Downloads

Videos

CHANCE Cleaning and Inspecting Rubber Gloves in the Field (VI09014E)