text.skipToContent text.skipToNavigation

Chance Contour Cuff Class 2, 18 Red/Blk Sz 9H

by CHANCE Utility 

Catalog ID: PSC218CRB9H

CHANCE CTOUR CLASS 2, 18 RED/BLK SZ 9H

Product Details

General

Color Red Under Black
Material Natural Rubber
Style Contour Cuff
UPC 096359487333

Dimensions

Length 18 in
Width 9.5 in

Electrical Ratings

Voltage - Maximum
  • 17000 VAC
  • 25500 VDC
Voltage Rating Class 2 V

Resources/Downloads

Videos

CHANCE®: Cleaning and Inspecting Rubber Gloves in the Field