text.skipToContent text.skipToNavigation

Chance Contour Cuff Class 2, 18 Yel/Blk Sz 10H

by CHANCE Utility 

Catalog ID: PSC218CYB10H

CHANCE CTOUR CLASS 2, 18 YEL/BLK SZ 10H

Product Details

General

Color Yellow Under Black
Material Natural Rubber
Style Contour Cuff
UPC 096359487357

Dimensions

Length 18 in
Width 10.5 in

Electrical Ratings

Voltage - Maximum
  • 17000 VAC
  • 25500 VDC
Voltage Rating Class 2 V

Resources/Downloads

Videos

CHANCE®: Cleaning and Inspecting Rubber Gloves in the Field