text.skipToContent text.skipToNavigation

Chance Contour Cuff Class 3, 18 Yel/Blk Sz 9H

by CHANCE Utility 

Catalog ID: PSC318CYB9H

CHANCE CTOUR CLASS 3, 18 YEL/BLK SZ 9H

Product Details

General

Color Yellow Under Black
Material Natural Rubber
Style Contour Cuff
UPC 096359487623

Dimensions

Length 18 in
Width 9.5 in

Electrical Ratings

Voltage - Maximum
  • 26500 VAC
  • 39750 VDC
Voltage Rating Class 3 V

Resources/Downloads

Videos

CHANCE®: Cleaning and Inspecting Rubber Gloves in the Field