text.skipToContent text.skipToNavigation

Chance Contour Cuff Class 4, 18 Red/Blk Sz 10

by CHANCE Utility 

Catalog ID: PSC418CRB10

CHANCE CTOUR CLASS 4, 18 RED/BLK SZ 10

Product Details

General

Color Red Under Black
Material Natural Rubber
Style Contour Cuff
UPC 096359487630

Dimensions

Length 18 in
Width 10 in

Electrical Ratings

Voltage - Maximum
  • 36000 VAC
  • 54000 VDC
Voltage Rating Class 4 V

Resources/Downloads

Videos

CHANCE®: Cleaning and Inspecting Rubber Gloves in the Field