- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Power & Utilities
-
Power & Utilities
- Anchoring & Foundations
- Arresters
- Bushings
- Connectors
- Drain & Trench Systems
-
Enclosures - Above Ground
-
Enclosures - Above Ground
- Accessories
- Aluminum - Dual
- Aluminum - Modular
- Aluminum - Single
- Box Pads
- View All Enclosures - Above Ground Categories
-
-
Enclosures - Below Ground
-
Enclosures - Below Ground
- Assemblies
- Boxes
- Covers
- Hardware
-
- Fasteners
-
Grounding & Bonding
-
Grounding & Bonding
- Cable
- Ground Set Accessories
- Grounding Accessories & Tools
- Mechanical
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Joint Compound
-
- Insulators
- Line Construction Hardware
- Tools, Dies & Accessories
- Underground Separable Connectors
-
Utility Measurement Systems
-
Utility Measurement Systems
- Instrument Transformers
- Line Post Sensors
- Primary Metering
- Sub-Transmission Optical Sensor
-
- Utility Switching & Fusing
-
Wildlife Mitigation
-
Wildlife Mitigation
- Barrier Discs
- Conductor / Bus Covers
- Deterrents
- Guards
- Solutions
-
- View All Power & Utilities Categories
-
-
Data & Communications
-
Data & Communications
-
ADSS Hardware
-
ADSS Hardware
- Deadends
- Suspensions
- Vibration Control
-
- Anchoring
-
Cable
-
Cable
- Copper
-
-
Cable Slack Storage
-
Cable Slack Storage
- ADSS
- Cable Slack Storage Accessories
- Coil Brackets
- Drop
- Lashed Aerial
-
- Connectors
-
Drop Line Hardware
-
Drop Line Hardware
- Brackets
- Drop Line Clamps
- House Attachments
-
-
Fiber Splice Closures
-
Fiber Splice Closures
- ADSS & Dielectric
- Brackets & Accessories
- Downlead Clamps
- Grounded
- OPGW
- View All Fiber Splice Closures Categories
-
- Grounding & Bonding
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Joint Compound
-
- Line Construction Hardware
-
Radio Communications
-
Radio Communications
- Antenna Brackets
-
- Tools, Dies & Accessories
-
Underground Construction
-
Underground Construction
- Assemblies
- Boxes
- Covers
- Hardware
- Pedestals & Pads
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Compression Connectors and Terminals
-
Enclosures
-
Enclosures
- Enclosure Accessories
- NEMA 3R
-
-
Grounding and Bonding
-
Grounding and Bonding
- Bus Bars
- Mechanical Connectors/Clamps
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
- Crimpers
- Cutting Tools
- Wrenches
-
- View All Electrical & Electronic Categories
-
-
- Markets
-
Markets
-
Markets
- Our Markets
-
-
Solutions
Our Solutions
-
Solutions
-
Solutions
-
Our Solutions
-
Our Solutions
- Advanced Distribution Automation
- Anchoring
- Bushings Product Repair
- Corrosion Resistance
- Custom Molded Products
- Drain Systems
- Fire Mitigation
- Foundation Repair
- Line Surge Arresters
- Optical Power Quality Monitoring
- Power Factor Correction
- Recloser Maintenance
- Seismic Solutions
- TowerPak Kit
- Underground Solutions
- Utility Structure Foundations
- Wildlife Mitigation
-
-
-
Resources
CompanyMarketingTechnical
-
Resources
-
Resources
- Company
- Marketing
-
Technical
-
Technical
- Drawings
- MSDS
- ISO Certificates
- Test Reports
- Resource Search
-
- Support
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Power & Utilities
-
Power & Utilities
- Anchoring & Foundations
- Arresters
- Bushings
- Connectors
- Drain & Trench Systems
-
Enclosures - Above Ground
-
Enclosures - Above Ground
- Accessories
- Aluminum - Dual
- Aluminum - Modular
- Aluminum - Single
- Box Pads
- View All Enclosures - Above Ground Categories
-
-
Enclosures - Below Ground
-
Enclosures - Below Ground
- Assemblies
- Boxes
- Covers
- Hardware
-
- Fasteners
-
Grounding & Bonding
-
Grounding & Bonding
- Cable
- Ground Set Accessories
- Grounding Accessories & Tools
- Mechanical
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Joint Compound
-
- Insulators
- Line Construction Hardware
- Tools, Dies & Accessories
- Underground Separable Connectors
-
Utility Measurement Systems
-
Utility Measurement Systems
- Instrument Transformers
- Line Post Sensors
- Primary Metering
- Sub-Transmission Optical Sensor
-
- Utility Switching & Fusing
-
Wildlife Mitigation
-
Wildlife Mitigation
- Barrier Discs
- Conductor / Bus Covers
- Deterrents
- Guards
- Solutions
-
- View All Power & Utilities Categories
-
-
Data & Communications
-
Data & Communications
-
ADSS Hardware
-
ADSS Hardware
- Deadends
- Suspensions
- Vibration Control
-
- Anchoring
-
Cable
-
Cable
- Copper
-
-
Cable Slack Storage
-
Cable Slack Storage
- ADSS
- Cable Slack Storage Accessories
- Coil Brackets
- Drop
- Lashed Aerial
-
- Connectors
-
Drop Line Hardware
-
Drop Line Hardware
- Brackets
- Drop Line Clamps
- House Attachments
-
-
Fiber Splice Closures
-
Fiber Splice Closures
- ADSS & Dielectric
- Brackets & Accessories
- Downlead Clamps
- Grounded
- OPGW
- View All Fiber Splice Closures Categories
-
- Grounding & Bonding
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Joint Compound
-
- Line Construction Hardware
-
Radio Communications
-
Radio Communications
- Antenna Brackets
-
- Tools, Dies & Accessories
-
Underground Construction
-
Underground Construction
- Assemblies
- Boxes
- Covers
- Hardware
- Pedestals & Pads
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Compression Connectors and Terminals
-
Enclosures
-
Enclosures
- Enclosure Accessories
- NEMA 3R
-
-
Grounding and Bonding
-
Grounding and Bonding
- Bus Bars
- Mechanical Connectors/Clamps
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
- Crimpers
- Cutting Tools
- Wrenches
-
- View All Electrical & Electronic Categories
-
-
- Markets
-
Markets
-
Markets
- Our Markets
-
-
Solutions
Our Solutions
-
Solutions
-
Solutions
-
Our Solutions
-
Our Solutions
- Advanced Distribution Automation
- Anchoring
- Bushings Product Repair
- Corrosion Resistance
- Custom Molded Products
- Drain Systems
- Fire Mitigation
- Foundation Repair
- Line Surge Arresters
- Optical Power Quality Monitoring
- Power Factor Correction
- Recloser Maintenance
- Seismic Solutions
- TowerPak Kit
- Underground Solutions
- Utility Structure Foundations
- Wildlife Mitigation
-
-
-
Resources
CompanyMarketingTechnical
-
Resources
-
Resources
- Company
- Marketing
-
Technical
-
Technical
- Drawings
- MSDS
- ISO Certificates
- Test Reports
- Resource Search
-
- Support
-
- Products
- Data & Communications
- Tools, Dies & Accessories
- Insulated Gloves
- Leather Protectors
- CHANCE® Glove Protector 10IN Goatskin Nylon Strap, Size 7
Item Added to Your Cart!
CHANCE® Glove Protector 10IN Goatskin Nylon Strap, Size 7
By CHANCE Utility
Catalog ID: PSCGLP10GN7
CHANCE® Glove Protector 10IN Goatskin Nylon Strap, Size 7
By CHANCE Utility
Catalog ID:
PSCGLP10GN7
CHANCE® Glove Protector 10IN GOATSKIN NYLON STRAP, SIZE 7
- Made from goat skin
- 10" length
- dual sized for size 7 and 7H low voltage rubber gloves
- Nylon Strap
More Options
Get a Quote
Product Details
General
Color | Cream GoatSkin |
Material | Goatskin |
Style | Leather Protector Gloves |
UPC | 096359529231 |
Dimensions
Length | 10 in |
Weight | 0.156 lb |
Width | 7 in |
Logistics
Carton Quantity | 6 |
Resources and Downloads
Catalogs
Literature
Videos
CHANCE® - Low Voltage Rubber Gloves
Please wait, preparing to download your file.
Related Products