text.skipToContent text.skipToNavigation

Chance Straight Cuff Class 0 11" Black Size 9

By CHANCE Utility 

Catalog ID: PSC011B9

By CHANCE Utility
Catalog ID:  PSC011B9
CHANCE CLASS 0 11" BLACK SIZE 9
  • Class 0
  • Maximum use voltage 1,000 volts AC / 1,500 DC
  • color is black

More Options

Product Details

General

UPC 096359447580

Dimensions

Length 11 in
Weight 0.7 lb
Width 9 in

Electrical Ratings

Voltage - Maximum
  • 1000 VAC
  • 1500 VDC
Voltage Rating Class 0 V

Logistics

Carton Quantity 10
Pallet Quantity 120

Resources and Downloads

Videos

CHANCE Cleaning and Inspecting Rubber Gloves in the Field (VI09014E)

CHANCE® - Low Voltage Rubber Gloves