text.skipToContent text.skipToNavigation

Chance Straight Cuff Class 0 11" Red Size 7

By CHANCE Utility 

Catalog ID: PSC011R7

By CHANCE Utility
Catalog ID:  PSC011R7
CHANCE CLASS 0 11" RED SIZE 7
  • Class 0
  • Maximum use voltage 1,000 volts AC / 1,500 DC
  • color is red

More Options

Product Details

General

UPC 096359609100

Dimensions

Length 11 in
Weight 0.64 lb
Width 7 in

Electrical Ratings

Voltage - Maximum
  • 1000 VAC
  • 1500 VDC
Voltage Rating Class 0 V

Logistics

Carton Quantity 10
Pallet Quantity 120

Resources and Downloads

Videos

CHANCE Cleaning and Inspecting Rubber Gloves in the Field (VI09014E)

CHANCE® - Low Voltage Rubber Gloves