text.skipToContent text.skipToNavigation

Chance Straight Cuff Class 0 11" Red Size 9H

By CHANCE Utility 

Catalog ID: PSC011R9H

By CHANCE Utility
Catalog ID:  PSC011R9H
CHANCE CLASS 0 11" RED SIZE 9H
  • Class 0
  • Maximum use voltage 1,000 volts AC / 1,500 DC
  • color is red

More Options

Product Details

General

Color Red
Material Natural Rubber
Style Straight Cuff
UPC 096359565963

Dimensions

Length 11 in
Weight 0.72 lb
Width 9.5 in

Electrical Ratings

Voltage - Maximum
  • 1000 VAC
  • 1500 VDC
Voltage Rating Class 0 V

Logistics

Carton Quantity 10
Pallet Quantity 120

Resources and Downloads

Videos

CHANCE Cleaning and Inspecting Rubber Gloves in the Field (VI09014E)

CHANCE® - Low Voltage Rubber Gloves