text.skipToContent text.skipToNavigation

Capstan Hoist Electric Foot Control, For 115V or 230V AC Units

By CHANCE Utility 

Catalog ID: C4170337

By CHANCE Utility
Catalog ID:  C4170337
Capstan Hoist Electric Foot Control, For 115V or 230V AC 1,000 lb. & 3,000 lb. Units
  • For use with models C3081170, C3081171, C3081370, and C3081371
  • 25 ft long with switch placed at center

More Options

Product Details

General

Style Electric Foot Control
Type Capstan Accessories
UPC 096359022077

Dimensions

Dimensions 12 in x 7 in x 6 in
Height 6 in
Length 12 in
Weight 4 lb
Width 7 in

Logistics

Pallet Quantity 120
Standard Package 1