text.skipToContent text.skipToNavigation

Capstan Hoist Hitch Mount with Swivel Base, For 1,000 lb Units

By CHANCE Utility 

Catalog ID: PSC3081563

By CHANCE Utility
Catalog ID:  PSC3081563
Capstan Hoist Hitch Mount with Swivel Base, For 1,000 lb Units
  • Square tube inserts and pins in any 2" square receiver of Class III or IV towing hitch
  • Turntable design permits proper alignment without repositioning service vehicle
  • Permits pinning the bracket at every 15˚ interval around the circular base
  • Great for stringing, tensioning, sagging conductors, pulling in cable hoisting equipment, setting poles, and pulling vehicles
  • Rated at 1,000 lb like Capstan Hoists it's intended for
  • Only 12V, 115V, 230V, and Hydraulic 1,000-lb rated hoists are recommended for truck mounting

More Options

Product Details

General

EU RoHS Indicator No
Type Capstan Accessories
UPC 096359527695

Dimensions

Dimensions 34 in x 29 in x 9 in
Height 9 in
Length 34 in
Weight 62 lb
Width 29 in

Logistics

Standard Package 1

Resources and Downloads

Videos

Chance Capstan Hoist (VI0946E)