text.skipToContent text.skipToNavigation

4.5 Ton Ratchet Link Chain Hoist

By CHANCE Utility 

Catalog ID: C3090441

By CHANCE Utility
Catalog ID:  C3090441
RATCHET LINK CHAIN HOIST, 4.5 TON, Every CHANCE Hoist is proof-tested and factory-operated at 150percentage of capacity rating. Lightweight high-strength handle and sheave housings are heat-treated aluminum. All working parts are fully enclosed in the housing unit to protect the hoist mechanism and to cover the gearing for worker safety. Chain is high-strength alloy steel, polished for smooth action and low wear. Load hooks are forged steel with spring-loaded latches. Both top and bottom hooks swivel 360˚ to allow for unwinding action of rope or stranded cable under tension. For easy hook-up, chain release to freewheel but only under no-load conditions. Controls automatically lock when hoist is pulling a load. Two simple levers . . . Shift Key for up and down, on top housing, and Release Key in handle recess . . . are easy to switch, even wearing gloves. Simply by ratcheting one or two clicks per stroke in up or down mode, operator can choose quick speed of a full link or half-link rate for extra accuracy. For cramped-quarters work, ratchet handle swings to either side. This provides option of push or pull stroke to best suit conditions and preferences. Each unit comes with an illustrated Operating Manual, includes complete parts list. Lifetime oil-impregnated bronzesleeve bearings require no additional lubrication. Normal low maintenance calls for only routine inspection. Pliers and screwdriver are the only tools needed. For infrequent repairs, kit C3090349 contains minor service parts common to all ratings

More Options

Product Details

General

EU RoHS Indicator No
Strength Rating - Ultimate 9000 lb
Style Link Chain Hoist
UPC 096359016250

Dimensions

Weight 47.0 lb

Logistics

Pallet Quantity 28
Standard Package 1

Resources and Downloads