text.skipToContent text.skipToNavigation

¾ & 1-1/2 Ton Convertible Hot-Stick Handle Nylon-Strap Hoist

By CHANCE Utility 

Catalog ID: PSC3090452

By CHANCE Utility
Catalog ID:  PSC3090452
Every CHANCE Chain Hoist is proof-tested and factory-operated at 150% of capacity rating
  • Adapts to varying field needs
  • Adds 3 ft of lift distance when rigged at the lower rating
  • To rig hoist for higher rating, keep load-hook sheave mounted midway on strap when it is becketed (doubled, with the end of strap secured to hoist frame)
  • To convert to lower rating, secure the load hook sheave through loop in free end of strap

Automatic springloaded latches on 360° swivel forgedsteel hooks. Heat-treated aluminum-alloy frame – open design for easy cleaning in mud or ice. Interlocking pawls for sure control without brakes that can slip. Safety-orange 30" x 11⁄4" Epoxiglas ™ insulated handle, Plastisol end cap seals out dirt. Take-up wheel with cogs for hand operation and holes for hotstick operation. Easy-access Shift and Release Keys operate by hotsticks or by hand, even with gloves.

More Options

Product Details

General

EU RoHS Indicator No
Strength Rating - Ultimate 3000 lb
Style Convertible Strap Hoist
UPC 096359395706

Dimensions

Dimensions 30 in x 8.38 in x 5 in
Height 5 in
Length 30 in
Weight 15.3 lb
Width 8.38 in

Logistics

Standard Package 1

Resources and Downloads