text.skipToContent text.skipToNavigation

Spiral Link Stick, 57.5"

by CHANCE Utility 

Catalog ID: C4000812

The Spiral Link Stick is used in lieu of a strain link stick in close places where the lineman cannot safely install a strain link stick by hand. A lifting eye on the head ferrule enables the lineman to guide the Spiral Link Stick to the conductor with a hotstick. The pole of the Spiral Link Stick is made of 11/4" Epoxiglas®. Ferrule castings are of heat-treated aluminum alloy- spiral hook and butt ring of galvanized steel.

Product Details

General

Duty 3,500 lbs. (1588 kg)
Style Spiral Link Stick
UPC 096359016830

Dimensions

Length 42 in
Length - Insulated Section 42 in
Lengths - Extended 57.5
Weight 10.094 lb

Conductor Related

Wire Size 1510.5 kcmil ACSR

Resources/Downloads