text.skipToContent text.skipToNavigation

15 kV Bushing Adapter

By Hubbell Power Systems 

Catalog ID: 915BA

By Hubbell Power Systems
Catalog ID:  915BA
15 kV 600/200 Amp Bushing Adapter.
  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

More Options

Product Details

General

EU RoHS Indicator No
Type 600 Amp Dead Break
UPC 096359439011

Dimensions

Weight 5.750 lb

Electrical Ratings

AC Withstand Voltage (1 min) 40 kV
Basic Impulse Level 125 kV
Corona Extinction (3pC) 19 kV
Current Rating 600 A
kV Class 15 kV

Logistics

Pallet Quantity 108
Standard Package 1

Resources and Downloads

Specifications

Sales Drawings

Videos

Hubbell Power Systems In Depth: Proper Torque for Underground Cable Accessories (VI03043E1219)