text.skipToContent text.skipToNavigation

15 kV LRTP Kit

By Hubbell Power Systems 

Catalog ID: 615LRTPF24

By Hubbell Power Systems
Catalog ID:  615LRTPF24
15 kV 600 Amp Load Break Reducing Tap Plug Kit. Cable insulation range 0.640 in - 0.820 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, and cable adapter
  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

More Options

Product Details

General

Connector Type Aluminum Threaded
Type 600 Amp Dead Break
With Seal Kit No
With Test Point No

Dimensions

Weight 9.500 lb

Electrical Ratings

AC Withstand Voltage (1 min) 34 kV
Basic Impulse Level 95 kV
Corona Extinction (3pC) 11 kV
Current Rating 600 A
kV Class 15 kV

Conductor Related

Solid or Compacted Conductor 2/0
Stranded or Compressed Conductor 1/0

Logistics

Standard Package 1

Resources and Downloads

Videos

Hubbell Power Systems T-Body Connector Assembly (VI03011E)

Hubbell Power Systems In Depth: Proper Torque for Underground Cable Accessories (VI03043E1219)

Hubbell Power Systems T-Body Assembly with Reducing Taps (VI03012E)

Hubbell Power Systems In Depth: T-Body Kits (VI03040E1019)