text.skipToContent text.skipToNavigation

25/28 kV, 600 Amp, T-Body Kit

By Hubbell Power Systems 

Catalog ID: 625BTK29

By Hubbell Power Systems
Catalog ID:  625BTK29
25/28 kV 600 Amp T-Body Kit. Cable insulation range 1.090 in - 1.310 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, and cable adapter
  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

More Options

Product Details

General

Connector Type Aluminum
Type 600 Amp Dead Break
With Seal Kit No
With Test Point No

Dimensions

Weight 8.150 lb

Electrical Ratings

AC Withstand Voltage (1 min) 45 kV
Basic Impulse Level 125 kV
Corona Extinction (3pC) 21 kV
Current Rating 600 A
kV Class 25/28 kV

Conductor Related

Solid or Compacted Conductor 350
Stranded or Compressed Conductor 300

Logistics

Pallet Quantity 64
Standard Package 1

Resources and Downloads

Videos

Hubbell Power Systems T-Body Connector Assembly (VI03011E)

Hubbell Power Systems In Depth: Proper Torque for Underground Cable Accessories (VI03043E1219)

Hubbell Power Systems In Depth: T-Body Kits (VI03040E1019)