text.skipToContent text.skipToNavigation

15kV Fused Elbow, 0.920 - 1.185 Cable insulation dia range, Cooper Fuse Connector

By Hubbell Power Systems 

Catalog ID: 215FECC8

By Hubbell Power Systems
Catalog ID:  215FECC8
Fused Elbow, 15 kV, with Test Point, Cable Insulation Diameter range = 0.920 - 1.185 inches, 250 Compact and 4/0 Stranded or Compressed, Accepts Cooper Current Limiting Fuses

More Options

Product Details

General

Connector Type Cooper Fuse Connector
EU RoHS Indicator No
Integral Seal No
PROBELOK ® Connectors No
Type 200A Loadbreak
UPC 096359691358
With Seal Kit No
With Test Point Yes

Dimensions

Cable Insulation Diameter Maximum 1.185 in
Cable Insulation Diameter Minimum 0.920 in
Weight 7.0 lb

Electrical Ratings

AC Withstand Voltage (1 min) 34 kV
Basic Impulse Level 95 kV
Corona Extinction (3pC) 11 kV
Current Rating 200 A
kV Class 15 kV

Conductor Related

Cable Insulation Diameter Range 0.920 - 1.185
Solid or Compacted Conductor 250
Stranded or Compressed Conductor 4/0

Logistics

Pallet Quantity 240
Standard Package 1

Resources and Downloads