text.skipToContent text.skipToNavigation

25/28kV Fused Elbow, with cable insulation dia of 0.720 - 0.985 in, Cooper Fuse Connector

By Hubbell Power Systems 

Catalog ID: 228FECB3

By Hubbell Power Systems
Catalog ID:  228FECB3
Fused Elbow, 25/28 kV, with Test Point, Cable Insulation Diameter range = 0.720 - 0.985 inches, #1 Solid or Compact and #2 Stranded or Compressed, Accepts Cooper Current Limiting Fuses

More Options

Product Details

General

Connector Type Cooper Fuse Connector
Integral Seal No
PROBELOK ® Connectors No
Type 200A Loadbreak
With Seal Kit No
With Test Point Yes

Dimensions

Cable Insulation Diameter Maximum 0.985 in
Cable Insulation Diameter Minimum 0.720 in
Weight 7.5 lb

Electrical Ratings

AC Withstand Voltage (1 min) 45 kV
Basic Impulse Level 125 kV
Corona Extinction (3pC) 21.5 kV
Current Rating 200 A
kV Class 25/28 kV

Conductor Related

Cable Insulation Diameter Range 0.720 - 0.985
Solid or Compacted Conductor #1
Stranded or Compressed Conductor #2

Logistics

Standard Package 1

Resources and Downloads