text.skipToContent text.skipToNavigation

BI-Metal Threaded

By Hubbell Power Systems 

Catalog ID: 625LUGB26T

By Hubbell Power Systems
Catalog ID:  625LUGB26T
BI-Metal Threaded Lug, 600A, Conductor Range = 3/0 Stranded or Compressed and 4/0 Compact
  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

More Options

Product Details

General

Connector Type BI-Metal Threaded
Type 600Amp DeadBreak

Dimensions

Weight 1.25 lb

Electrical Ratings

Current Rating 600 A

Conductor Related

Solid or Compacted Conductor 4/0
Stranded or Compressed Conductor 3/0

Logistics

Standard Package 3