text.skipToContent text.skipToNavigation

BI-Metal

By Hubbell Power Systems 

Catalog ID: 625LUGB24

By Hubbell Power Systems
Catalog ID:  625LUGB24
BI-Metal Lug, 600A, Conductor Range = 1/0 Stranded or Compressed and 2/0 Compact or Solid
  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

More Options

Product Details

General

Connector Type Bi-Metal
Type 600Amp DeadBreak

Dimensions

Weight 1.01 lb

Electrical Ratings

Current Rating 600 A

Conductor Related

Solid or Compacted Conductor 2/0
Stranded or Compressed Conductor 1/0

Logistics

Standard Package 3