text.skipToContent text.skipToNavigation

Copper Connector (Grounding)

By Hubbell Power Systems 

Catalog ID: 200LUGC7

By Hubbell Power Systems
Catalog ID:  200LUGC7
Copper Connector (Grounding).
  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

More Options

Product Details

General

Accessory Type Crimp Connectors
Connector Type Copper
Type Tools / Lugs / Parts
UPC 096359392323

Dimensions

Weight 0.100 lb

Electrical Ratings

Current Rating 200 A

Conductor Related

Stranded or Compressed Conductor 2/0

Logistics

Standard Package 1

Resources and Downloads